EPIC® ASC axial screw contact
para insertos e módulos dos conectores retangulares EPIC®
Axialer screw contact for high current module modul EPIC® MH 1 250A, suitable for cross section from 35mm² up to 70mm², service-frendly connection without any special tool.
- EPIC® ASC contact as an alternative to the crimping contact.
- Axial screw contact for assembly with low-cost tools.
Âmbitos de aplicação
- Axial screw contact that can be freely rotated in the high-current module simplifies assembly, prevents torsional stress and thus ensures contact reliability between contact and wire.
- Assembly of the contact outside the module enables visual inspection of the connection and thus eliminates the failure potential of insufficient overlapping between contact and wire.
- Silver-plated contact surface for low contact resistance and minimal heat generation at the contact.
Características do produto
- Axial screw clamp technology allows service-friendly connection without special crimping tool, saves costs and is suitable for removable connections.
- Simple conductor connection by means of hexagon socket and open-end wrench.
- Only one axial screw contact required for conductor cross-sections from 35 to 70 mm².
- Axial screw contact can be used in existing high-current module as an alternative to crimp contact.
- Connection of the high-current module with axial screw contact ensures maximum safety for the user due to contact protection.
Resistência de contato
- < 0.3 mOhm
Terminação do cabo
- Crimp termination: 35 mm² ... 70 mm²
Material
- brass silver plated CuZn / Ag
Ciclos de operação mecânica
- 500
Faixa de temperatura
- -40°C a +120°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos