EPIC® Collar

Never be without it: the metal collar quickly frees up more room in the connector housing. PG articles compensate for different connection threads (metric to PG) as adapters. Different variants of the collar are available.

Adequado para uso externoTempo de montagemSegurança

Código do Produto
10016001
10016002
10016003
10016000
10016004
10016005
10016006
10016007

Vantagens

  • Creates additional room in the connector housing and acts as an adapter, depending on the variant, for providing compatibility between the metric and the PG connection thread.
  • Simple assembly by using an open-end wrench.
  • Available in different thread sizes.
  • Can be combined with metric or PG cable glands (depending on the article).
  • Mounted O-ring enables optimum sealing to the housing (protection class IP 68 (5 bar)).

Âmbitos de aplicação

  • Can be used with many EPIC® rectangular connector housings.
  • Withstands high chemical and mechanical stress.
  • Suitable for outdoor use.

Classificação ETIM 5

  • ETIM 5.0 Class-ID: EC000938
  • Descrição da classe ETIM 5.0: Anel de extensão/redução

Classificação ETIM 6

  • ID da classe ETIM 6.0: EC000938
  • Descrição da classe ETIM 6.0: Anel de extensão/redução

Material

  • Latão, niquelado

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos