EPIC® DATA SPE Patchcords
The Single Pair Ethernet patch cable, assembled on both sides, creates a detachable SPE connection. The double-shielded patch cable's overmoulded connectors provide a secure hold and the cable assembly makes installation easier thanks to the small bending radii and outer diameter. Power supply via Power over Data Line included!
- Cat.6A acc. to ISO/IEC 11801
- Ajuda de montagem codificada por cor
- instalação sem ferramentas
Vantagens
- Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
- A single-pair cable design saves weight and space. Small bending radii and outer diameters are essential for the connection to the field level.
- The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
- Ideal protection against electromagnetic interference due to double shielding of aluminum-clad foil and copper braided shield with high coverage (SF/UTP).
- Secure hold and increased mechanical stability thanks to overmoulded connectors.
Âmbitos de aplicação
- For establishing a detachable Single Pair Ethernet connection.
- For Single Pair Ethernet (SPE) applications 100Base-T1 according to IEEE 802.3bw and 1000Base-T1 according to IEEE 802.3bp.
- Typical applications include control cabinets, industrial robots and field equipment.
- For use with the SPE circuit board socket EPIC® DATA SPE-6 PCB F.
- For fixed installation and occasional flexing.
Can be used in dry rooms.
Suitable for moderate mechanical stress
Norm references / Approvals
- DIN EN IEC 63171-6
Tipo de proteção
- IP 20
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos