ETHERLINE® ACCESS U Basic
Unmanaged Fast Ethernet switch for cost-conscious applications, 5 or 8 Fast Ethernet ports, 35 mm top-hat rail mounting, IP 40, low-noise and maintenance-free.
Vantagens
- Basic-Switch offers essential functions for industrial networks and is specially designed for cost-conscious Industrial Ethernet applications.
- Available with 5 or 8 ports (10/100BASE-T(X)).
- Low-noise and maintenance-free as it is operated without fans.
- Robust housing ensures reliable operation even in harsh industrial environments and reduces downtime.
- Direct mounting on 35 mm top-hat rails speeds up installation and reduces the installation effort as no additional accessories are required.
Âmbitos de aplicação
- For use in Ethernet-based automation technology networks.
- For use in control cabinets in harsh environments (protection class IP 40).
- Can be used in an extended temperature range from -40 °C to +75 °C.
Características do produto
- U05T-E-T/U08T-E-T
interfaces: 5 or 8 RJ 45 (10 Mbit/s; 100 Mbit/s) - U05GT-E-T/U05GT-E-T
interfaces: 5 or 8 RJ 45 (10 Mbit/s; 100 Mbit/s; 1.000 Mbit/s) - Unmanaged Switch
Norm references / Approvals
- Choque IEC 60068-2-27
- Queda livre IEC60068-2-32
- Vibrações IEC 60068-2-6
Classificação ETIM 5
- ID da classe ETIM 5.0: EC000734
- Descrição da classe ETIM 5.0: Interruptor de rede
Classificação ETIM 6
- ID da classe ETIM 6.0: EC000734
- Descrição da classe ETIM 6.0: Interruptor de rede
power supply
- DC 24 V (12-52 V DC)
Tipo de proteção
- IP 40
Faixa de temperatura
- -40°C up to +75°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos