SKINTOP® MULTI-M
Introdução múltipla com rosca de conexão métrica
Still completely sealed? The round, screw-in multiple entry system inserts up to 30 cables simultaneously into an enclosure and seals them with IP68 protection. Thanks to the variable clamping range, you are completely flexible in your choice of cable diameters!
Introdução múltipla redonda e compacta com inovadora tecnologia de gel
Vantagens
- Multiple insertion of cables enables higher packing density (up to 30 cables depending on the variant).
- Large clamping ranges, each variable by 4 mm, for different cable diameters.
- Direct cable entry without pre-piercing the bushings.
- Flexibility in the choice of cable diameters reduces the variety of parts in the warehouse and provides logistical and cost advantages.
- Simple mounting on the enclosure by screw-in or fixing with locknut.
Âmbitos de aplicação
- For sealing and strain-relieving multiple insertion of non-assembled cables through a housing.
- Can be used in dry, humid and oily environments.
- Suitable for outdoor use.
Características do produto
- Unused feedthroughs remain securely closed and sealed thanks to elastic gel technology with innovative membrane technology.
- Best possible sealing to the housing and to the cables enables protection class IP 68.
- UL certification according to technical data enables use of the product in the North American region.
Norm references / Approvals
- UL 50, UL 50E, CSA C22.2
- UL 508A para controladores de sistema industriais (p.ex. painéis de controle)
- UL File No. E349737
Escopo de fornecimento
- SKINTOP® MULTI-M incluindo contraporca e o-Ring
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC000240
- Descrição de classe ETIM 5.0: Entrada para cabo
Classificação ETIM 6
- ID da classe ETIM 6.0: EC000240
- Descrição da classe ETIM 6.0: Entrada do cabo
Certificações
- UL File No. E349737
- Fire behaviour acc. to UL94 V-2
Hazard Level HL 2 acc. to EN 45545-2
Observação
- Sob consulta: - configuração de perfuração individual - outras dimensões de roscas métricas
Material
- Quadro: policarbonato
Vedação: Gel - O-Ring: NBR
Tipo de proteção
- IP 68
Faixa de temperatura
- With O-ring: -20°C to +100°C
Without O-ring: -30°C to +110°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos