EPIC® H-Q TS
There are many different uses for this sturdy rectangular connector hood made of plastic. The female, side-mounted M25 thread is suitable for connecting a separate cable or conduit gland. This results in an optimised design with regard to weight and installation space.
Vantagens
- The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
- Space and weight-saving due to the small size.
- With side cable entry for orderly cable routing and to prevent excessive bending of the cable.
- With space-saving female thread for use with metric cables or conduit glands.
- Locking takes place using a central lever on the counter-housing.
- Corresponds to protection class IP 65 when locked.
Âmbitos de aplicação
- To protect the connector insert from environmental influences.
- For use with rectangular connector inserts in the EPIC®H-Q series.
- For power supply connection of devices and machines in various applications.
- Withstands high environmental and mechanical stresses.
- Typical areas of application are electric motors and servo drives.
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC000437
- Descrição de Classe ETIM 5.0: Carcaça para conectores industriais
Classificação ETIM 6
- ID da classe ETIM 6.0: EC000437
- Descrição da classe ETIM 6.0: Carcaça para conectores industriais
Material
- Poliamida PA
Tipo de proteção
- IP 65
Faixa de temperatura
- -40°C até +125°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos