SKINDICHT® E-M HYGIENIC
Vantagens
- Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
- Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
- Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
- Multiple food and beverage certifications for Europe and North America.
- Tested resistance to ECOLAB® disinfectants and cleaning agents.
Âmbitos de aplicação
- For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX-M cable glands, whose Connection thread is larger than the existing threaded hole.
- Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
- Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
- Withstands high chemical and mechanical stress.
Norm references / Approvals
- FKM-sealing compliant acc. FDA 21 CFR 177.2600
Projeto do produto
- Rosca de conexão métrica de acordo com DIN EN 60423
- Base para especificações técnicas DIN IEC 62444
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC000441
- Descrição de classe ETIM 5.0: Prensa-cabo rosqueado
Classificação ETIM 6
- ID da classe ETIM 6.0: EC000441
- Descrição da classe ETIM 6.0: Prensa-cabos
Cor de fornecimento
- Sealing: RAL 5015 (sky blue)
Material
- Corpo: Aço inoxidável - V4A (1.4404 / 316L) Vedação: FKM
Faixa de temperatura
- -20°C up to 220°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos