Shield clamp EMC-Guard
EMC shield clamps for earthing of cable shields. For mounting directly and on 35 mm DIN rails.
Vantagens
- Enables quick and tool-free installation by pressing in the cable shield to achieve a secure contact
- The electrically conductive coating of the galvanized surface as well as the extensive cable shield contact allows low-voltage discharging resistance even at high frequencies. This ensures a reliable derivation of interference currents (EMC)
- Rounded material without sharp edges for best possible protection of the cable
- Easy integration into the machine concept thanks to compact dimensions
- Available with different clamping ranges for individual, space-saving installation
Âmbitos de aplicação
- Can be used in cabinets as well as on motor controls, enclosures or machine systems
- For contacting shielded cables with ground level
- For protection against electromagnetic interference and for potential equalization
- Suitable for outdoor use.
Características do produto
- Extensive cable shield contact
- Spring effect enables consistently good contacting and constant pressure on the cable shield
- Optimum strain relief via strain relief bracket, which is attached to the outer sheath of the cable with cable ties
- Variant "DINrail" with a clip foot for 35mm rails (can be mounted without tools)
- Variant "MOUNT" for direct mounting on e.g. mounting plates / sheet metal constructions (M4 screw)
Referências às normas / Aprovações
- Strain relief on cable sheath according to EN 62444
Classificação ETIM 6
- ETIM 6.0 Class-ID: EC002020
- ETIM 6.0 Class-Description: Shield connection clamp
Observação
- Mounting method:
"DINrail": snap
"MOUNT": screw
Material
- Material: hardened spring steel
- Surface: galvanized
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos