FLEXIMARK® THERMO CLIP Starter Kit
Starter kit as basic equipment with FLEXIMARK® THERMO CLIP temperature indicators, in a stable and stackable case, with small part inserts and a transparent cover.
Vantagens
- Starter kit as basic equipment with FLEXIMARK® THERMO CLIP temperature indicators in five different sizes for a cable outer diameters of 2.3 – 31.0 mm.
- The use of small parts ensures optimum order and prevents the content from being mixed up. The size of the individual compartments can be individually adapted.
- Stackable and robust case made of durable plastic.
- The transparent lid provides a perfect overview, even when closed.
- The snap closure provides reliable closing.
Âmbitos de aplicação
- For safe transport and storage of FLEXIMARK® THERMO CLIP temperature indicators.
- Especially for use in maintenance, e.g. for inspecting industrial plants.
Observação
- Limitations: FLEXIMARK® THERMO CLIP series are suitable for use on 600 VAC/VDC max rated wire insulation.FLEXIMARK® THERMO CLIP series are not suitable for unprotected use outdoors or in direct sunlight. The clips are vulnerable to degradation and non-performance from prolonged exposure to ultra-violet (UV) light.FLEXIMARK® THERMO CLIP series are not suitable for use in sub-zero temperatures.FLEXIMARK® THERMO CLIP series will not prevent electrical faults or fires but will aid in monitoring abnormal temperatures and will give visual indication of abnormal wire insulation temperature above 71°C for whatever underlying cause.Use of FLEXIMARK® THERMO CLIP series does not replace the need to formally inspect, test, maintain and install electrical installations in accordance with locally applicable: electrical installation/inspection/maintenance codes; health and safety requirements and manufacturer’s instructions.This information is provided solely for consideration, investigation, and verification by the user. FLEXIMARK® THERMO CLIP series are not suitable for all environmental applications. The end user must verify that they are suitable for use in their application.
Classificação ETIM 5
- EC003592
Sob pedido
- Outros tamanhos e símbolos
Cor de fornecimento
- Purple
Material
- 5-10% Thermochromic Masterbatch. 90-95% Polypropylene, nonhalogenated (Halogen-free).
Faixa de temperatura
- Reversible colour change at temperatures of +53°C to +70°C.
- Irreversible colour change at temperatures from +71°C.
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos
- FLEXIMARK® produtos são vendidos em unidades de embalagem . Como exemplo, se você gostaria de um pedido 640 rótulos de 32 LCK você só precisa encomendar um PU em vez de 640 rótulos individuais.