IO-Link Master

Código do Produto Descrição do Produto
381166716
UNITRONIC ACCESS CCL08IOLA08DIO
381166714
UNITRONIC ACCESS EC08IOLA08DIO
381166713
UNITRONIC ACCESS EIP08IOLA08DIO
381166715
UNITRONIC ACCESS MTCP08IOLA08DIO
381166712
UNITRONIC ACCESS PN08IOLA08DIO
381166717
UNITRONIC ACCESS MP08IOLA08DIO

Vantagens

  • Supports the Industrial Ethernet protocols PROFINET, EtherNet/IP, EtherCAT, Modbus TCP and CC-Link (article-dependent).
  • IO-Link technology allows extended diagnostics of sensors and actuators through bidirectional communication, e.g. remote maintenance of devices.
  • Globally standardised IO-Link technology supports all common communication protocols.
  • Simplified commissioning and replacement of IO-Link devices thanks to automatic configuration and plug-and-play.
  • Digital signal transmission allows the use of unscreened standard cables.

Âmbitos de aplicação

  • For data transmission of input and output signals as well as IO-Link signals from sensors and actuators to an Industrial Ethernet or IoT protocol.
  • For decentralised use at field level, outside the control cabinet.
  • For use with UNITRONIC® SENSOR M12 cables and ETHERLINE® M12 patch cables.
  • Metal housing is resistant to welding spatter.
  • For operating temperatures from -20°C to +60°C.

Material

  • Housing: zink alloy nickel-plated, silver
    Sealing material: FKM

power supply

  • 24 V

Tipo de proteção

  • IP 67
  • IP 69

Faixa de temperatura

  • -20°C até +60°C
  • 381166717: -40°C bis +70°C

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos