IO-Link Hub
Remote I/O; IO-Link hub; 16 x M12 DIO channels; IP67
Communication down to the last metre. Our hub with globally standardised IO-Link technology enables bidirectional communication right down to field level. Digital sensors and actuators can therefore be conveniently integrated into the IO-Link network. The hub is also resistant to weld spatter and has IP 67 and IP 69K protection.
Vantagens
- IO-Link technology allows extended diagnostics of sensors and actuators through bidirectional communication, e.g. remote maintenance of devices.
- Simplified commissioning and replacement of IO-Link devices thanks to automatic configuration and plug-and-play.
- Globally standardised IO-Link technology supports all common communication protocols.
- The power supply is provided via the IO-Link Master and does not require separate cabling and power supply units, which saves costs.
- Digital signal transmission allows the use of unscreened standard cables.
Âmbitos de aplicação
- For connecting digital sensors and actuators to an IO-Link Master.
- For decentralised use at field level, outside the control cabinet.
- For use with UNITRONIC® SENSOR M12 cables.
- Metal housing is resistant to welding spatter.
- For operating temperatures from -40°C to +70°C.
Características do produto
- Daterate 100 Mbit/s
- MTBF 3788424
- Konfiguration: Web-Interface
- Particularly suitable for harsh environments thanks to protection class IP 67.
- Protection class IP 69 allows the use of high-pressure cleaners.
Norm references / Approvals
- UL 61010
Projeto do produto
- 8 x M 12 (A-coded)
- 1 x M 12 (A-coded)
Material
- Housing: zink alloy nickel-plated, silver
Sealing material: FKM
power supply
- 24 V
Tipo de proteção
- IP 67
- IP 69
Faixa de temperatura
- -40 °C bis +70 °C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos