Veículo de condutor único TRONIC
Mobile and flexible solutions to unwind, store and transport single core coils and spools.
TRONIC products are optimized for LAPP single core coils H05V-K and H07V-K (Maxi ring) as well as for LAPP single core spools.
Vantagens
- Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
- Direct bundling of single cores at the operation site leads to efficient assembly
- User-friendly solution because of short setup times due to an easy refill
- No twisting / kinking through horizontal pull
- Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible
Âmbitos de aplicação
- Transporting, storing and unwinding of single core coils and spools
- Overcoming stairs and other barriers with the Climber version
- All in one compact mobile storage and unwinding solution for the operational site
Características do produto
- TRONIC module consists of 2 TRONIC boxes mounted on a holder
- TRONIC Single core-cart S12:
Capacity for 12 to 18 single core spools (depending on spools width)
Cart with tool holder - TRONIC Module single core cart Climber with stair climber and optionally a tray for tools (article no.: 85001640)
Dimensões
- Fits for cable rings:
- Cable outer diameter: max. 10 mm
Coil Diameter: max. 295 mm
Inner diameter: 80-180 mm
Heigth: max. 80 mm
Dados gerais
- Carga máx. por TRONIC: 7 kg
- Max. loading TRONIC Single core-cart S12:
1. Level: 60 kg
2. Level: 40 kg
3. Level: 30 kg
Material
- Painted steel
- TRONIC é uma marca da empresa Meccanica Nicoletti S.R.L
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos