HITRONIC® GOF DUPLEX PNC
PROFINET type C suitable indoor breakout cable for direct connector assembly
HITRONIC® GOF DUPLEX PNC cable version complatint to PROFINET standard Type C
Description: J-V(ZN)HH
Vantagens
- Halogen-free sheathing compound for compliance with special fire protection requirements
- Insensitive product, thanks to abrasion-, notch- and cut-resistant PUR outer sheath material
- With non-metallic aramid yarns for strain relief
- No generation of electromagnetic interference due to non-metallic materials inside the cable
- Available in different GOF fibre categories (OM1 - OM3, OS2)
Âmbitos de aplicação
- For highly flexible, permanently moving use in moving machine parts and in the drag chain in the PROFINET network (type C)
- For fixed and protected routing in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors and for short plugs
- Can be used in dry rooms
- PUR outer sheath withstands high mechanical loads
- PUR outer sheath is insensitive to mineral oil-based lubricants and chemically resistant in many cases
Características do produto
- Cable construction allows rotations with torsion angles up to ± 180°/m
- Durable cable successfully tested to 1.5 million bending cycles in the drag chain and 1.5 million alternating bending cycles
Referências às normas / Aprovações
- Livre de halogênio de acordo com IEC 60754-1
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC000034
- Classe de descrição ETIM 5.0: Cabo de fibra ótica
Raio de flexão admissível
- without tensile load: 15 x outer diameter
- with tensile load: 20 x outer diameter
Força de tensão admissível
- Instalação fixa: 1500 N
- Temporariamente: 4000 N
Faixa de temperatura
- Operação: -40°C até +70°C
- Na instalação: -40°C até +70°C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos