UNITRONIC® SIGN T RGB

Multi-segment RGB LED signal column, flexible signalling via IO-Link

Signalling that adapts to your application: The RGB signal tower displays machine statuses so they are visible from all angles. You can flexibly adjust colours, brightness levels and lighting behaviour via IO-Link. Segment and level modes display process progress and fill levels. Here’s how to integrate the signal column directly into your automation system.

Componentes de automação complementares da LAPPResistência mecânicaRobusto

CE

Código do Produto Descrição do Produto
2174019UNITRONIC SIGN T50M-RGB3-IO-M12-5
2174020UNITRONIC SIGN T50M-RGB5-IO-M12-5

Vantagens

  • The clear visual display of different machine and plant statuses makes it easier to quickly identify important status information.
  • The 360° status display shows the machine’s status from different angles.
  • Colours, brightness levels and lighting behaviour that can be configured via IO-Link allow the signalling to be flexibly adapted to different requirements.
  • A variety of segment configurations and freely configurable colour combinations allow the display to be adapted to different status and warning schemes.

Âmbitos de aplicação

  • For the visual indication of operational, standby, warning and fault conditions on machinery and plant.
  • For visualising process progress, fill levels and available resources.
  • For integration into machinery and plant via IO-Link.
  • For direct control of predefined or user-defined colour presets via three trigger inputs.
  • For use with compatible UNITRONIC® SIGN accessories.

Características do produto

  • Segment and level modes enable the detailed display of process progress and fill levels.
  • Eight colour presets can be selected via three trigger inputs, meaning the signal column is ready for immediate use even without IO-Link.
  • Modern, efficient LEDs ensure high signal visibility whilst keeping energy consumption low.

Material

  • Quadro: Alumínio

power supply

  • 24V DC

Tipo de proteção

  • IP 65

Faixa de temperatura

  • 0 °C to +50 °C

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos