EPIC POWER M12K G4 4+PE 1,5
Panel-mount connector are used for fast, simple connection of cables to inverters and junction boxes.
This solar connector ensures the reliable connection of solar modules to the centrepiece of the photovoltaic system. It is mounted directly on the inverter, where the light energy is converted into grid-standard alternating current. Its solid construction with double snap-in hooks make it a durable connector.
Vantagens
- Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
- Compatible with other systems in the industry.
- Double snap-in hooks secure the crimp contact to the connector.
Âmbitos de aplicação
- Caixas de conexão para o cabeamento resistente a intempéries de sistemas fotovoltaicos
- For modern, high-performance photovoltaic systems up to 1500 V.
- Plugged connections have protection class IP 68 (1 m for 1 h).
Tensão nominal em V
- 1.5 kV
Tensão nominal de impulso
- 16 kV
Corrente nominal em A
- 50 A
Inflamabilidade
- UL94 V-0
Resistência de contato
- < 5 mOhm
Tipo de proteção
- IP68 (1h/1m)
Classe de proteção
- II
Faixa de temperatura
- -40 °C to +85 °C
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos