EPIC® DATA FFC-SC-Connector

Optical data connectors suitable for quick and easy field assembly

Optical data connectors suitable for quick and easy field assembly

Código do Produto Descrição do Produto
38115835
FFC-SC-PC-OM3/4-0.25/0.9-10PCS
38115836
FFC-SC-PC-OM3/4-2/3-10PCS
38115803
FFC-SC-UPC-OS2-0.25/0.9-10PCS
38115804
FFC-SC-UPC-OS2-2/3-10PCS
38115801
FFC-SC-APC-OS2-0.25/0.9-10PCS
38115802
FFC-SC-APC-OS2-2/3-10PCS

Vantagens

  • The field-terminable SC connectors for GOF optical fibres are prepared, tested, and ready for installation on site straight from the factory
  • FFC-System (Fibre Fast Connect) for easy and fast termination even in limited spaces. Complex process steps, special tools, and a lab environment for termination are not required
  • Connectors can be assembled up to 3 times, making them flexible for various application

Âmbitos de aplicação

  • For the creation of a pluggable fibre optic connection
  • For use in backbone network areas
  • To be used for cabling buildings and data centers
  • For use in the control cabinet
  • For use with the EPIC® DATA FFC-SC assembly accessoires and the EPIC® DATA FFC-SC starter kit

Características do produto

  • Serial numbers on each connector ensure complete traceability
  • refractive index gel for consistent and excellent optical performance

Referências às normas / Aprovações

  • SC connector end faces according to DIN EN IEC 61754-4

Projeto do produto

  • Compatible with OM3/4 and OS2 fibres
  • Terminable to 0.25 - 0.9mm fibres or 2 - 3mm cables
  • Available in PC, UPC, APC polish types
  • SC 2.5mm ferrule diameter

Classificação ETIM 5

  • ETIM 5.0 Class-ID: EC001122
  • ETIM 5.0 Class-Description: Fibre optic connector

Classificação ETIM 6

  • ID da classe ETIM 6.0: EC001122
  • Descrição da classe ETIM 6.0: Conector de fibra óptica

Faixa de temperatura

  • Temperatura de serviço: -25°C a +70°C
  • Storage: -25°C to +70°C

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos