EPIC® DATA FFC-LC assembly accessories
Spare components for EPIC® DATA FFC-LC starter kit, for easy termination of FFC-LC connectors
Spare components for EPIC® DATA FFC-LC starter kit, for easy termination of FFC-LC connectors
Código do Produto | Descrição do Produto | |
---|---|---|
38115785
| FFC-LC-FASER-GUIDE | |
38115783
| FFC-LC-KABELASSEMBLIERUNG-SET |
Vantagens
- Assembly accessories as useful equipment for easy assembly of Fibre Fast Connect LC connectors for GOF optical fibers
- Cable assembly kit for the secure insertion of the fibre into the connector and simplified attachment of strain relief through lateral fixation of the aramid strain relief elements
- Fibre guide for safe insertion of the optical fibre into the connector and for attaching the strain relief by manually fixing the aramid strain relief elements
- Precise marking of stripping dimensions on the fibre using markings on the fibre guide
Âmbitos de aplicação
- For field assembly of Fibre Fast Connect LC connectors for GOF optical fibres
- Suitable as replacement components for EPIC® DATA FFC-LC starter kit
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classificação ETIM 6
- ID da classe ETIM 6.0: EC001122
- Descrição da classe ETIM 6.0: Conector de fibra óptica
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos