EPIC® DATA FFC-LC starter kit

Starter kit as a basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre cleaver, and fibre guide

Starter kit as a basic equipment with field-configurable Fibre Fast Connect LC connectors, fibre cleaver, and fibre guide

Código do Produto Descrição do Produto
38115837
FFC-LC-PC-OM3/OM4-0.25/0.9-20PCS-AS
38115838
FFC-LC-PC-OM3/OM4-2/3-20PCS-AS
38115791
FFC-LC-UPC-OS2-0.25/0.9-20PCS-AS
38115792
FFC-LC-UPC-OS2-2/3-20PCS-AS
38115789
FFC-LC-APC-OS2-0.25/0.9-20PCS-AS
38115790
FFC-LC-APC-OS2-2/3-20PCS-AS

Vantagens

  • High-precision fibre cleaver for cutting optical fibres with a straight cut (PC) or angled cut (UPC/APC), achieving ideal return loss values
  • The maintenance-free cleaver can be used up to 200 times and has a mechanical, visually readable counter
  • The fibre clamp is used to hold the fibre and prevent it from retracting
  • With a red marking on the fibre clamp for precise cutoff length

Âmbitos de aplicação

  • For the creation of a pluggable fibre optic connection
  • For field assembly of Fibre Fast Connect LC connectors for GOF optical fibres

Referências às normas / Aprovações

  • LC connector end faces according to DIN EN IEC 61754-20

Projeto do produto

  • LC 1.25mm ferrule diameter
  • Terminable to 0.25 - 0.9mm fibres or 2 - 3mm cables
  • Available in PC, UPC, APC polish types
  • Compatible with OM3/4 and OS2 fibres
  • Available as a variant with or without cable assembly kit

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos