SKINTOP® CLICK L-BOXX
Being organised is essential. With our product case for SKINTOP® CLICK cable glands with a component insert and transparent lid, you always have the right thread size at hand. Thanks to its robust design, integration in vehicle equipment systems and the snap-in system for combination with other cases, it is perfectly suited for assembly use.
Código do Produto | Descrição do Produto / Tamanho | Emb. | |
---|---|---|---|
53110053
| SKINTOP® CLICK L-BOXX (SGY) | 1 | |
53110054
| SKINTOP® CLICK L-BOXX (LGY) | 1 | |
53110055
| SKINTOP® CLICK L-BOXX (BK) | 1 |
Vantagens
- Inset for loose components ensures optimum organisation and prevents mixing of the items.
- Case made of light and robust, shock- and impact-resistant ABS plastic.
- Intelligent snap system allows quick connection, combination and disconnection of cases, saving time and energy during transport.
- Easy integration in vehicle equipment systems of numerous manufacturers.
- Transparent lid allows a perfect overview even when closed.
Âmbitos de aplicação
- For safe transport and storage of SKINTOP® CLICK cable glands (sizes M12 to M32).
- Especially for assembly use, e.g. on the construction site.
Características do produto
- Two robust locking mechanisms ensure a secure closure.
- Case can be refilled with standard packaging units.
- Mounting instruction and dismounting tool included.
Escopo de fornecimento
- SKINTOP® CLICK M12 / 25 pieces
SKINTOP® CLICK M16 / 50 pieces
SKINTOP® CLICK M20 / 25 pieces
SKINTOP® CLICK M25 / 25 pieces
SKINTOP® CLICK M32 / 5 pieces - Incluso: Ferramenta de desmontagem
Classificação ETIM 5
- ETIM 5.0 Class-ID: EC000441
- Descrição de classe ETIM 5.0: Prensa-cabo rosqueado
Classificação ETIM 6
- ID da classe ETIM 6.0: EC000441
- Descrição da classe ETIM 6.0: Prensa-cabos
Cor de fornecimento
- RAL 7001 cinza prateado
RAL 7035 cinza claro
RAL 9005 preto
- As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos