SKINDICHT® R-M HYGIENIC

Código do Produto Rosca externa M1Rosca interna M2SW wrench size mmComprimento total C mmThread length D mmØ externo mmPeça/emb.
52103596
16 x 1,512 x 1,52015.5722.85
52103597
20 x 1,512 x 1,52417.5826.85
52103598
20 x 1,516 x 1,52417.0826.85
52103599
25 x 1,516 x 1,52918.0831.85
52103600
25 x 1,520 x 1,52918.0831.85
52103601
32 x 1,520 x 1,53621.0939.65
52103602
32 x 1,525 x 1,53621.0939.65

Vantagens

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Âmbitos de aplicação

  • For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX M cable glands whose connecting thread is smaller than the existing threaded hole.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical stress.

Referências às normas / Aprovações

  • FKM-sealing compliant acc. FDA 21 CFR 177.2600

Projeto do produto

  • Rosca de conexão métrica de acordo com DIN EN 60423
  • Base para especificações técnicas DIN IEC 62444

Classificação ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • Descrição de classe ETIM 5.0: Prensa-cabo rosqueado

Classificação ETIM 6

  • ID da classe ETIM 6.0: EC000441
  • Descrição da classe ETIM 6.0: Prensa-cabos

Cor de fornecimento

  • Sealing: RAL 5015 (sky blue)

Material

  • Corpo: Aço inoxidável - V4A (1.4404 / 316L) Vedação: FKM

Faixa de temperatura

  • -20°C up to 220°C

  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos