Veículo de condutor único TRONIC

Mobile and flexible solutions to unwind, store and transport single core coils and spools.

TRONIC products are optimized for LAPP single core coils H05V-K and H07V-K (Maxi ring) as well as for LAPP single core spools.

Código do Produto Descrição do ProdutoContémCapacidade dos anéisDimensão em mmPeso kg
85001632TRONIC Box-1D=310.0, H=103.00,7
85001624Veículo de condutor único TRONIC 1212 TRONIC12L=670.0, W=610.0, H=950.019
85001629Veículo de condutor único TRONIC 4848 TRONIC48L=865.0, W=770.0, H=1460.0106
85001625Módulo TRONIC2 TRONIC2L=335.0, W=335.0, H=280.02,6
85001621Veículo de condutor único do módulo TRONIC 6x26 TRONIC Module12L=610.0, W=600.0, H=1270.029
85001622Veículo de condutor único do módulo TRONIC 18x218 TRONIC Module36L=840.0, W=820.0, H=1400.093
85001639TRONIC Module single core cart Climber6 TRONIC Module12L=710.0, W=680.0, H=1360.040
85001628TRONIC Single core-cart S12-18L=620.0, W=590.0, H=1160.020
Acessórios
85001637TRONIC cover1 transparentní víko---

Vantagens

  • Easy and mobile handling sand storage of single core Coils and spools and increases occupational safety and tidy workplaces
  • Direct bundling of single cores at the operation site leads to efficient assembly
  • User-friendly solution because of short setup times due to an easy refill
  • No twisting / kinking through horizontal pull
  • Mounting of barcodes enables to use kanban solutions , furthermore FLEXIMARK® markings are also possible

Âmbitos de aplicação

  • Transporting, storing and unwinding of single core coils and spools
  • Overcoming stairs and other barriers with the Climber version
  • All in one compact mobile storage and unwinding solution for the operational site

Características do produto

  • TRONIC module consists of 2 TRONIC boxes mounted on a holder
  • TRONIC Single core-cart S12:
    Capacity for 12 to 18 single core spools (depending on spools width)
    Cart with tool holder
  • TRONIC Module single core cart Climber with stair climber and optionally a tray for tools (article no.: 85001640)

Dimensões

  • Fits for cable rings:
  • Cable outer diameter: max. 10 mm
    Coil Diameter: max. 295 mm
    Inner diameter: 80-180 mm
    Heigth: max. 80 mm

Dados gerais

  • Carga máx. por TRONIC: 7 kg
  • Max. loading TRONIC Single core-cart S12:
    1. Level: 60 kg
    2. Level: 40 kg
    3. Level: 30 kg

Material

  • Painted steel

  • TRONIC é uma marca da empresa Meccanica Nicoletti S.R.L
  • As imagens e gráficos demonstradas não são reprodução fiel do produto, são meramente ilustrativos